An innovative product portfolio for complete coverage of heating and cooling applications
Our brazed plate heat exchangers (BPHE) offer a compact and flexible solution designed for ultra-efficient performance for your high-pressure or extreme-temperature applications.
What does that mean for you?
Low operational costs and very high performance make the gasket-free brazed plate heat exchangers optimal choices, even if your system has large temperature swings, or varying or constant pressure.
We customize our brazed heat exchangers according to your specifications. We offer a choice of copper, CoResist , or stainless steel brazing materials. Our Fishbone and Micro Plate™ plate technologies are available with different corrugations appropriate for any given task. The adaptable design of our brazed heat exchangers makes a variety of connection options possible (including the number of connections, sizes, types, and positions). The optimal amount of plates in a plate pack is determined based on the specifications of the application.
30 years of constant development
The performance and efficiency of the brazed plate heat exchanger have been proven through 30 years of constant development to ensure high thermal efficiency leading to energy savings in air conditioning systems. With its ingenious construction of corrugated plates, the brazed plate heat exchangers offers you one of the most efficient ways to transfer heat from one medium to another.
Micro Plate™ technology - ideal for district energy solutions and for use in heat pumps and chillers
Our heat exchangers with the state-of-the art Micro Plate™ technology feature next-generation efficiency and performance – giving you more from your district heating and cooling applications.
Features and benefits
Compact size, low weight
High working pressures (for use with refrigerant R 410A; up to 45 bar (653 psig))
High efficiency evaporator closer approach temperatures
Reduced risk of freezing
Low internal hold-up volume
Less pressure drop to reduce pumping costs and pump size
High design flexibility with many connections & configurations options
High-quality manufacturing
Brazed plate heat exchangers featuring the unique Micro Plate™ technology
Introduction to the concept and principle of the Micro Plate™ technology and Micro Plate™ Z-series - a game changer for heat pumps and chillers
Fishbone technology
Our brazed heat exchangers based on fishbone technology is a legacy product, and is perfectly suited for applications with high temperatures or pressures. It is also capable of running with fairly visous fluids, due to a larger gap between the plates. Fishbone plates typically has lower pressure drop compared to the MicroPlate™ technology.
Liquid to liquid brazed heat exchangers
Technical specification
- Connections from ¾” threaded BSP/NPT to flange DN150 (6”)
- Brazing materials: Copper, CoResist, or stainless steel
- Plate materials: AISI 316*
- Plate heights from 0.202 m to 1 m (0.66 – 3.3 ft)
- Flow rates up to 150 m3/h (661 gpm)
- Working pressure up to 40 bar (580 psi)
- Working temperature from -196 °C to 225 °C (-321 °F to 437 °F)
*other materials available upon request
Applications
- HVAC industry
- Dairy/food/beverage industry
- Solar heating
- Oil units
- Heat recovery
- Engine cooling
- Absorption systems
- Domestic hot water installations
- Hydraulic oil cooling
- Laser cooling
- Water cooling and heating
- MTDC (Data Centers)
- Roof tops / DOAS / air dryers
- Snow melt
Refrigerant to liquid brazed heat exchangers
Technical specification
- Brazing materials: Copper
- Plate materials: AISI 316
- Working pressure up to 45 bar (635 psi) refrigerant side / 30 bar (435 psi)
brine side - Working temperature from -196 °C to 200 °C (-321 °F to 390 °F)
Applications
- Chillers
- Heat Pumps
- Refrigeration / air-conditioning
- Transportation (refrigerated containers)
- Water cooling and heating
- Heat recovery
- Desuperheating
- Process cooling
- Evaporator and condenser applications
Software
HEXSelector: Heat exchanger design software
No matter if you have a chiller, a heat pump or a domestic hot water application, our heat exchanger software will allow the right heat exchanger selection by always ensuring you get the latest product range and software features at hand. To get access to our software, simply click on the link below and register.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | A world of heat exchangers | English | Multiple | 13 Feb, 2024 | 7.1 MB | |
Operating guide | Brazed plate heat exchangers | Bulgarian; Czech; Danish; German; English; Spanish, Castilian; Estonian; Finnish; French; Croatian; Hungarian; Italian; Lithuanian; Latvian; Dutch, Flemish; Polish; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Chinese (CN) | Multiple | 01 Jul, 2022 | 6.4 MB | |
Application guide | Danfoss control components for district heating | Italian | Italy | 16 Sep, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Bulgarian | Bulgaria | 16 Sep, 2014 | 3.1 MB | |
Application guide | Danfoss control components for district heating | French | France | 16 Sep, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Czech | Czech Republic | 07 Oct, 2014 | 3.1 MB | |
Application guide | Danfoss control components for district heating | Romanian, Moldavian, Moldovan | Romania | 08 Oct, 2014 | 3.1 MB | |
Application guide | Danfoss control components for district heating | Polish | Poland | 16 Sep, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Hungarian | Hungary | 16 Sep, 2014 | 3.1 MB | |
Application guide | Danfoss control components for district heating | Spanish, Castilian | Spain | 16 Sep, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Finnish | Finland | 10 Oct, 2014 | 2.7 MB | |
Application guide | Danfoss control components for district heating | Serbian (RS) | Serbia | 10 Oct, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Slovak | Slovakia | 16 Sep, 2014 | 3.1 MB | |
Application guide | Danfoss control components for district heating | Turkish | Turkey | 05 Jan, 2015 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Slovenian | Slovenia | 16 Sep, 2014 | 3.2 MB | |
Application guide | Danfoss control components for district heating | Ukrainian | Ukraine | 10 Oct, 2014 | 4.2 MB | |
Brochure | Danfoss Solutions for Chillers | French | Multiple | 29 Oct, 2018 | 44.2 MB | |
Brochure | Danfoss Solutions for Chillers | Italian | Multiple | 20 Mar, 2018 | 3.7 MB | |
Brochure | Danfoss Solutions for Chillers | Chinese (CN) | Multiple | 19 May, 2017 | 2.3 MB | |
Brochure | Danfoss Solutions for Chillers | Russian | Multiple | 28 Jun, 2019 | 2.8 MB | |
Brochure | Danfoss Solutions for Chillers | Spanish, Castilian | Multiple | 26 Oct, 2018 | 44.2 MB | |
Brochure | Danfoss Solutions for Chillers | English | Multiple | 14 Apr, 2020 | 3.9 MB | |
Data sheet | Heat exchanger XB 61 | Polish | Multiple | 21 Mar, 2024 | 884.3 KB | |
Data sheet | Heat exchanger XB 61 | Latvian | Multiple | 21 Mar, 2024 | 860.4 KB | |
Data sheet | Heat exchanger XB 61 | Croatian | Multiple | 21 Mar, 2024 | 761.8 KB | |
Data sheet | Heat exchanger XB 61 | Italian | Multiple | 21 Mar, 2024 | 848.8 KB | |
Data sheet | Heat exchanger XB 61 | Romanian, Moldavian, Moldovan | Multiple | 21 Mar, 2024 | 871.5 KB | |
Data sheet | Heat exchanger XB 61 | Lithuanian | Multiple | 21 Mar, 2024 | 851.2 KB | |
Data sheet | Heat exchanger XB 61 | Swedish | Multiple | 21 Mar, 2024 | 849.6 KB | |
Data sheet | Heat exchanger XB 61 | Slovak | Multiple | 21 Mar, 2024 | 861.4 KB | |
Data sheet | Heat exchanger XB 61 | German | Multiple | 21 Mar, 2024 | 847.3 KB | |
Data sheet | Heat exchanger XB 61 | Hungarian | Multiple | 21 Mar, 2024 | 787.7 KB | |
Data sheet | Heat Exchanger XB06 | Polish | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat Exchanger XB06 | French | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat Exchanger XB06 | Lithuanian | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat Exchanger XB06 | Latvian | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat Exchanger XB06 | Romanian, Moldavian, Moldovan | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat Exchanger XB06 | Italian | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Heat exchanger XB59 | Latvian | Multiple | 11 Dec, 2023 | 371.5 KB | |
Data sheet | Heat exchanger XB59 | Polish | Multiple | 11 Dec, 2023 | 397.1 KB | |
Data sheet | Heat exchanger XB59 | Estonian | Multiple | 09 Dec, 2023 | 361.6 KB | |
Data sheet | Heat exchanger XB59 | French | Multiple | 15 May, 2023 | 369.4 KB | |
Data sheet | Heat exchanger XB59 | Italian | Multiple | 11 Dec, 2023 | 364.1 KB | |
Data sheet | Heat exchanger XB59 | Romanian, Moldavian, Moldovan | Multiple | 11 Dec, 2023 | 384.8 KB | |
Data sheet | Heat exchanger XB59 | German | Multiple | 08 Dec, 2023 | 400.9 KB | |
Data sheet | Heat exchanger XB59 | Hungarian | Multiple | 11 Dec, 2023 | 387.7 KB | |
Data sheet | Heat exchanger XB59 | Lithuanian | Multiple | 11 Dec, 2023 | 359.4 KB | |
Data sheet | Heat exchanger XB59 | German | Switzerland | 10 Jul, 2017 | 253.4 KB | |
Application guide | Making applications future proof, all our knowledge – is now yours | Italian | Italy | 28 May, 2015 | 9.7 MB | |
Application guide | Making applications future proof, all our knowledge – is now yours | French | France | 16 Sep, 2014 | 9.9 MB | |
Application guide | Making applications future proof, all our knowledge – is now yours | German | Multiple | 10 Nov, 2014 | 10.2 MB | |
Application guide | Making applications future proof, all our knowledge – is now yours | English | Multiple | 16 Sep, 2014 | 63.5 MB | |
Application guide | Making applications future proof, all our knowledge – is now yours | Bulgarian | Bulgaria | 16 Sep, 2014 | 9.8 MB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | English | Multiple | 11 Dec, 2023 | 568.9 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | French | Multiple | 23 Jan, 2023 | 589.0 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | Polish | Multiple | 03 Jan, 2017 | 485.0 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | Latvian | Multiple | 03 Jan, 2017 | 487.5 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | Finnish | Multiple | 03 Jan, 2017 | 429.0 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | Lithuanian | Multiple | 03 Jan, 2017 | 435.2 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | Romanian, Moldavian, Moldovan | Multiple | 03 Jan, 2017 | 481.5 KB | |
Data sheet | Micro plate heat exchanger (MPHE): XB05 | German | Multiple | 06 Jan, 2020 | 513.2 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB06 | English | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB06 | German | Multiple | 08 Mar, 2024 | 1.1 MB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB59 | Swedish | Multiple | 08 Dec, 2023 | 361.4 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB59 | English | Multiple | 11 Dec, 2023 | 346.1 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB59 | Slovak | Multiple | 11 Dec, 2023 | 373.5 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB61 | Estonian | Multiple | 21 Mar, 2024 | 852.8 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB61 | French | Multiple | 21 Mar, 2024 | 860.0 KB | |
Data sheet | Micro Plate Heat Exchanger (MPHE): XB61 | English | Multiple | 11 Dec, 2023 | 450.8 KB | |
Data sheet | Micro plate heat exchanger XB66 | Polish | Multiple | 10 Feb, 2023 | 572.0 KB | |
Data sheet | Micro plate heat exchanger XB66 | German | Multiple | 10 Feb, 2023 | 531.4 KB | |
Data sheet | Micro plate heat exchanger XB66 | Latvian | Multiple | 10 Feb, 2023 | 546.0 KB | |
Data sheet | Micro plate heat exchanger XB66 | Lithuanian | Multiple | 10 Feb, 2023 | 535.7 KB | |
Data sheet | Micro plate heat exchanger XB66 | Romanian, Moldavian, Moldovan | Multiple | 10 Feb, 2023 | 556.6 KB | |
Data sheet | Micro plate heat exchanger XB66 | English | Multiple | 11 Dec, 2023 | 521.5 KB | |
Data sheet | Micro plate heat exchanger XB66 | Finnish | Multiple | 10 Feb, 2023 | 533.2 KB | |
Data sheet | Micro plate heat exchanger XB66 | Swedish | Multiple | 10 Feb, 2023 | 534.9 KB | |
Application guide | Podręcznik aplikacji sieci cieplnych | Polish | Poland | 16 Sep, 2014 | 9.8 MB | |
Brochure | Ultra-efficient Brazed Heat Exchangers | Slovak | Slovakia | 18 Apr, 2023 | 5.6 MB | |
Brochure | Ultra-efficient Brazed Heat Exchangers | English | Multiple | 14 Feb, 2022 | 5.7 MB | |
Brochure | Ultra-efficient Brazed Heat Exchangers | German | Multiple | 14 Feb, 2022 | 5.7 MB | |
Brochure | Ultra-efficient brazed heat exchangers for a wide range of applications | English | Multiple | 02 Jan, 2023 | 10.2 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | English | Multiple | 06 Jan, 2020 | 7.2 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Slovak | Slovakia | 17 Apr, 2015 | 2.9 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Romanian, Moldavian, Moldovan | Romania | 21 Apr, 2015 | 3.7 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | English | United Kingdom | 25 Aug, 2016 | 2.8 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | French | Switzerland | 27 Sep, 2017 | 19.0 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Serbian (RS) | Serbia | 09 Dec, 2014 | 2.4 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Spanish, Castilian | Spain | 09 Dec, 2014 | 2.5 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Lithuanian | Lithuania | 22 Jun, 2015 | 3.6 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Czech | Czech Republic | 01 Feb, 2022 | 25.0 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | French | France | 25 Jun, 2020 | 4.6 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Italian | Italy | 28 May, 2015 | 2.9 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Hungarian | Hungary | 18 Dec, 2014 | 2.4 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | German | Switzerland | 27 Sep, 2017 | 2.8 MB | |
Brochure | Ultra-efficient brazed heat exchangers for your district energy applications | Bulgarian | Bulgaria | 12 Jan, 2015 | 2.5 MB | |
Data sheet | XB 25 | English | Multiple | 11 Dec, 2023 | 478.9 KB | |
Data sheet | XB 25 | French | Multiple | 21 Mar, 2024 | 885.7 KB | |
Data sheet | XB12 | Lithuanian | Multiple | 18 Mar, 2024 | 964.6 KB | |
Data sheet | XB12 | French | Multiple | 18 Mar, 2024 | 980.1 KB | |
Data sheet | XB12 | Latvian | Multiple | 18 Mar, 2024 | 974.4 KB | |
Data sheet | XB12 | Romanian, Moldavian, Moldovan | Multiple | 18 Mar, 2024 | 985.4 KB | |
Data sheet | XB12 | English | Multiple | 18 Mar, 2024 | 946.2 KB | |
Data sheet | XB12 | Finnish | Multiple | 18 Mar, 2024 | 959.6 KB | |
Data sheet | XB12 | German | Multiple | 18 Mar, 2024 | 1.0 MB | |
Data sheet | XB12 | Polish | Multiple | 18 Mar, 2024 | 998.2 KB | |
Brochure | Z-design MPHEs for chillers Economic and environmental savings in cooling | English | Multiple | 23 Mar, 2023 | 2.4 MB | |
Brochure | Z-design MPHEs for chillers Economic and environmental savings in cooling | Chinese (CN) | Multiple | 12 May, 2016 | 21.6 MB |
FAQ
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Brazed plate heat exchangers for cooling applications
Brazed plate heat exchangers with fishbone or Micro PlateTM plate technology offer a compact and flexible solution designed for ultra-efficient performance for your high-pressure or extreme-temperature applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Brazed plate heat exchangers for heating applications
The XB and SL range of copper brazed plate heat exchangers are ideal for use in District Heating (DH) and District Cooling (DC) applications