Brazed plate heat exchangers

  • Overview
  • Software
  • Documents
  • FAQ
  • Product range

An innovative product portfolio for complete coverage of heating and cooling applications

Our brazed plate heat exchangers (BPHE) offer a compact and flexible solution designed for ultra-efficient performance for your high-pressure or extreme-temperature applications.

What does that mean for you?

Low operational costs and very high performance make the gasket-free brazed plate heat exchangers optimal choices, even if your system has large temperature swings, or varying or constant pressure.

We customize our brazed heat exchangers according to your specifications. We offer a choice of copper, CoResist , or stainless steel brazing materials. Our Fishbone and Micro Plate™ plate technologies are available with different corrugations appropriate for any given task. The adaptable design of our brazed heat exchangers makes a variety of connection options possible (including the number of connections, sizes, types, and positions). The optimal amount of plates in a plate pack is determined based on the specifications of the application.

30 years of constant development

The performance and efficiency of the brazed plate heat exchanger have been proven through 30 years of constant development to ensure high thermal efficiency leading to energy savings in air conditioning systems. With its ingenious construction of corrugated plates, the brazed plate heat exchangers offers you one of the most efficient ways to transfer heat from one medium to another.

Micro Plate™ technology - ideal for district energy solutions and for use in heat pumps and chillers

Our heat exchangers with the state-of-the art Micro Plate™ technology feature next-generation efficiency and performance – giving you more from your district heating and cooling applications.

Features and benefits

Compact size, low weight

High working pressures (for use with refrigerant R 410A; up to 45 bar (653 psig))

High efficiency evaporator closer approach temperatures

Reduced risk of freezing

Low internal hold-up volume

Less pressure drop to reduce pumping costs and pump size

High design flexibility with many connections & configurations options

High-quality manufacturing

Brazed plate heat exchangers featuring the unique Micro Plate™ technology

Introduction to the concept and principle of the Micro Plate™ technology and Micro Plate™ Z-series - a game changer for heat pumps and chillers

Fishbone technology

Our brazed heat exchangers based on fishbone technology is a legacy product, and is perfectly suited for applications with high temperatures or pressures. It is also capable of running with fairly visous fluids, due to a larger gap between the plates. Fishbone plates typically has lower pressure drop compared to the MicroPlate™ technology.

Liquid to liquid brazed heat exchangers

Technical specification

  • Connections from ¾” threaded BSP/NPT to flange DN150 (6”)
  • Brazing materials: Copper, CoResist, or stainless steel
  • Plate materials: AISI 316*
  • Plate heights from 0.202 m to 1 m (0.66 – 3.3 ft)
  • Flow rates up to 150 m3/h (661 gpm)
  • Working pressure up to 40 bar (580 psi)
  • Working temperature from -196 °C to 225 °C (-321 °F to 437 °F)

*other materials available upon request

Applications

  • HVAC industry
  • Dairy/food/beverage industry
  • Solar heating
  • Oil units
  • Heat recovery
  • Engine cooling
  • Absorption systems
  • Domestic hot water installations
  • Hydraulic oil cooling
  • Laser cooling
  • Water cooling and heating
  • MTDC (Data Centers)
  • Roof tops / DOAS / air dryers
  • Snow melt

Refrigerant to liquid brazed heat exchangers

Technical specification

  • Brazing materials: Copper
  • Plate materials: AISI 316
  • Working pressure up to 45 bar (635 psi) refrigerant side / 30 bar (435 psi)
    brine side
  • Working temperature from -196 °C to 200 °C (-321 °F to 390 °F)

Applications

  • Chillers
  • Heat Pumps
  • Refrigeration / air-conditioning
  • Transportation (refrigerated containers)
  • Water cooling and heating
  • Heat recovery
  • Desuperheating
  • Process cooling
  • Evaporator and condenser applications

Software

HEXSelector: Heat exchanger design software

No matter if you have a chiller, a heat pump or a domestic hot water application, our heat exchanger software will allow the right heat exchanger selection by always ensuring you get the latest product range and software features at hand. To get access to our software, simply click on the link below and register.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers English Multiple 13 Feb, 2024 7.1 MB .pdf
Operating guide Brazed plate heat exchangers Bulgarian; Czech; Danish; German; English; Spanish, Castilian; Estonian; Finnish; French; Croatian; Hungarian; Italian; Lithuanian; Latvian; Dutch, Flemish; Polish; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian (RS); Swedish; Chinese (CN) Multiple 01 Jul, 2022 6.4 MB .pdf
Application guide Danfoss control components for district heating Finnish Finland 10 Oct, 2014 2.7 MB .pdf
Application guide Danfoss control components for district heating Spanish, Castilian Spain 16 Sep, 2014 3.2 MB .pdf
Application guide Danfoss control components for district heating Serbian (RS) Serbia 10 Oct, 2014 3.2 MB .pdf
Application guide Danfoss control components for district heating Romanian, Moldavian, Moldovan Romania 08 Oct, 2014 3.1 MB .pdf
Application guide Danfoss control components for district heating Ukrainian Ukraine 10 Oct, 2014 4.2 MB .pdf
Application guide Danfoss control components for district heating Turkish Turkey 05 Jan, 2015 3.2 MB .pdf
Application guide Danfoss control components for district heating Bulgarian Bulgaria 16 Sep, 2014 3.1 MB .pdf
Application guide Danfoss control components for district heating Slovak Slovakia 16 Sep, 2014 3.1 MB .pdf
Application guide Danfoss control components for district heating Polish Poland 16 Sep, 2014 3.2 MB .pdf
Application guide Danfoss control components for district heating French France 16 Sep, 2014 3.2 MB .pdf
Application guide Danfoss control components for district heating Czech Czech Republic 07 Oct, 2014 3.1 MB .pdf
Application guide Danfoss control components for district heating Slovenian Slovenia 16 Sep, 2014 3.2 MB .pdf
Application guide Danfoss control components for district heating Hungarian Hungary 16 Sep, 2014 3.1 MB .pdf
Application guide Danfoss control components for district heating Italian Italy 16 Sep, 2014 3.2 MB .pdf
Brochure Danfoss Solutions for Chillers Italian Multiple 20 Mar, 2018 3.7 MB .pdf
Brochure Danfoss Solutions for Chillers English Multiple 14 Apr, 2020 3.9 MB .pdf
Brochure Danfoss Solutions for Chillers Spanish, Castilian Multiple 26 Oct, 2018 44.2 MB .pdf
Brochure Danfoss Solutions for Chillers Chinese (CN) Multiple 19 May, 2017 2.3 MB .pdf
Brochure Danfoss Solutions for Chillers French Multiple 29 Oct, 2018 44.2 MB .pdf
Brochure Danfoss Solutions for Chillers Russian Multiple 28 Jun, 2019 2.8 MB .pdf
Data sheet Heat exchanger XB 61 Swedish Multiple 21 Mar, 2024 849.6 KB .pdf
Data sheet Heat exchanger XB 61 Polish Multiple 21 Mar, 2024 884.3 KB .pdf
Data sheet Heat exchanger XB 61 Latvian Multiple 21 Mar, 2024 860.4 KB .pdf
Data sheet Heat exchanger XB 61 Hungarian Multiple 21 Mar, 2024 787.7 KB .pdf
Data sheet Heat exchanger XB 61 Lithuanian Multiple 21 Mar, 2024 851.2 KB .pdf
Data sheet Heat exchanger XB 61 Romanian, Moldavian, Moldovan Multiple 21 Mar, 2024 871.5 KB .pdf
Data sheet Heat exchanger XB 61 Slovak Multiple 21 Mar, 2024 861.4 KB .pdf
Data sheet Heat exchanger XB 61 Italian Multiple 21 Mar, 2024 848.8 KB .pdf
Data sheet Heat exchanger XB 61 Croatian Multiple 21 Mar, 2024 761.8 KB .pdf
Data sheet Heat exchanger XB 61 German Multiple 21 Mar, 2024 847.3 KB .pdf
Data sheet Heat Exchanger XB06 Italian Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat Exchanger XB06 French Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat Exchanger XB06 Romanian, Moldavian, Moldovan Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat Exchanger XB06 Polish Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat Exchanger XB06 Lithuanian Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat Exchanger XB06 Latvian Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Heat exchanger XB59 German Switzerland 10 Jul, 2017 253.4 KB .pdf
Data sheet Heat exchanger XB59 Italian Multiple 11 Dec, 2023 364.1 KB .pdf
Data sheet Heat exchanger XB59 Hungarian Multiple 11 Dec, 2023 387.7 KB .pdf
Data sheet Heat exchanger XB59 Romanian, Moldavian, Moldovan Multiple 11 Dec, 2023 384.8 KB .pdf
Data sheet Heat exchanger XB59 French Multiple 15 May, 2023 369.4 KB .pdf
Data sheet Heat exchanger XB59 Polish Multiple 11 Dec, 2023 397.1 KB .pdf
Data sheet Heat exchanger XB59 Lithuanian Multiple 11 Dec, 2023 359.4 KB .pdf
Data sheet Heat exchanger XB59 Estonian Multiple 09 Dec, 2023 361.6 KB .pdf
Data sheet Heat exchanger XB59 Latvian Multiple 11 Dec, 2023 371.5 KB .pdf
Data sheet Heat exchanger XB59 German Multiple 08 Dec, 2023 400.9 KB .pdf
Application guide Making applications future proof, all our knowledge – is now yours Italian Italy 28 May, 2015 9.7 MB .pdf
Application guide Making applications future proof, all our knowledge – is now yours French France 16 Sep, 2014 9.9 MB .pdf
Application guide Making applications future proof, all our knowledge – is now yours English Multiple 16 Sep, 2014 63.5 MB .pdf
Application guide Making applications future proof, all our knowledge – is now yours German Multiple 10 Nov, 2014 10.2 MB .pdf
Application guide Making applications future proof, all our knowledge – is now yours Bulgarian Bulgaria 16 Sep, 2014 9.8 MB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 German Multiple 06 Jan, 2020 513.2 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 Polish Multiple 03 Jan, 2017 485.0 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 Finnish Multiple 03 Jan, 2017 429.0 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 English Multiple 11 Dec, 2023 568.9 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 Latvian Multiple 03 Jan, 2017 487.5 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 Lithuanian Multiple 03 Jan, 2017 435.2 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 Romanian, Moldavian, Moldovan Multiple 03 Jan, 2017 481.5 KB .pdf
Data sheet Micro plate heat exchanger (MPHE): XB05 French Multiple 23 Jan, 2023 589.0 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB06 German Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB06 English Multiple 08 Mar, 2024 1.1 MB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB59 Slovak Multiple 11 Dec, 2023 373.5 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB59 English Multiple 11 Dec, 2023 346.1 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB59 Swedish Multiple 08 Dec, 2023 361.4 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB61 French Multiple 21 Mar, 2024 860.0 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB61 English Multiple 11 Dec, 2023 450.8 KB .pdf
Data sheet Micro Plate Heat Exchanger (MPHE): XB61 Estonian Multiple 21 Mar, 2024 852.8 KB .pdf
Data sheet Micro plate heat exchanger XB66 Romanian, Moldavian, Moldovan Multiple 10 Feb, 2023 556.6 KB .pdf
Data sheet Micro plate heat exchanger XB66 Finnish Multiple 10 Feb, 2023 533.2 KB .pdf
Data sheet Micro plate heat exchanger XB66 German Multiple 10 Feb, 2023 531.4 KB .pdf
Data sheet Micro plate heat exchanger XB66 Polish Multiple 10 Feb, 2023 572.0 KB .pdf
Data sheet Micro plate heat exchanger XB66 Latvian Multiple 10 Feb, 2023 546.0 KB .pdf
Data sheet Micro plate heat exchanger XB66 English Multiple 11 Dec, 2023 521.5 KB .pdf
Data sheet Micro plate heat exchanger XB66 Lithuanian Multiple 10 Feb, 2023 535.7 KB .pdf
Data sheet Micro plate heat exchanger XB66 Swedish Multiple 10 Feb, 2023 534.9 KB .pdf
Application guide Podręcznik aplikacji sieci cieplnych Polish Poland 16 Sep, 2014 9.8 MB .pdf
Brochure Ultra-efficient Brazed Heat Exchangers German Multiple 14 Feb, 2022 5.7 MB .pdf
Brochure Ultra-efficient Brazed Heat Exchangers English Multiple 14 Feb, 2022 5.7 MB .pdf
Brochure Ultra-efficient Brazed Heat Exchangers Slovak Slovakia 18 Apr, 2023 5.6 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for a wide range of applications English Multiple 02 Jan, 2023 10.2 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Romanian, Moldavian, Moldovan Romania 21 Apr, 2015 3.7 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Serbian (RS) Serbia 09 Dec, 2014 2.4 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Slovak Slovakia 17 Apr, 2015 2.9 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications English United Kingdom 25 Aug, 2016 2.8 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Italian Italy 28 May, 2015 2.9 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Czech Czech Republic 01 Feb, 2022 25.0 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Spanish, Castilian Spain 09 Dec, 2014 2.5 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications French Switzerland 27 Sep, 2017 19.0 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Lithuanian Lithuania 22 Jun, 2015 3.6 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Hungarian Hungary 18 Dec, 2014 2.4 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications Bulgarian Bulgaria 12 Jan, 2015 2.5 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications French France 25 Jun, 2020 4.6 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications English Multiple 06 Jan, 2020 7.2 MB .pdf
Brochure Ultra-efficient brazed heat exchangers for your district energy applications German Switzerland 27 Sep, 2017 2.8 MB .pdf
Data sheet XB 25 English Multiple 11 Dec, 2023 478.9 KB .pdf
Data sheet XB 25 French Multiple 21 Mar, 2024 885.7 KB .pdf
Data sheet XB12 English Multiple 18 Mar, 2024 946.2 KB .pdf
Data sheet XB12 Romanian, Moldavian, Moldovan Multiple 18 Mar, 2024 985.4 KB .pdf
Data sheet XB12 Lithuanian Multiple 18 Mar, 2024 964.6 KB .pdf
Data sheet XB12 Polish Multiple 18 Mar, 2024 998.2 KB .pdf
Data sheet XB12 Finnish Multiple 18 Mar, 2024 959.6 KB .pdf
Data sheet XB12 German Multiple 18 Mar, 2024 1.0 MB .pdf
Data sheet XB12 Latvian Multiple 18 Mar, 2024 974.4 KB .pdf
Data sheet XB12 French Multiple 18 Mar, 2024 980.1 KB .pdf
Brochure Z-design MPHEs for chillers Economic and environmental savings in cooling English Multiple 23 Mar, 2023 2.4 MB .pdf
Brochure Z-design MPHEs for chillers Economic and environmental savings in cooling Chinese (CN) Multiple 12 May, 2016 21.6 MB .pdf

FAQ

The choice of heat exchanger depends on many factors. Our skilled sales engineers design the heat exchanger with the appropriate dimensions and correct specifications based on your input and requirements, to ensure that you receive a quality solution that performs optimally.

Please refer to (Name of certificate page) for a complete list of our certificates. (Link to certificate page)

As each heat exchanger is individually designed, the price will vary according to the specifications. Please contact your local SONDEX® sales responsible or department for a quotation.

Please fill out our inquiry form (Link to inquiry form), or contact your local SONDEX® sales office (Link to page). To receive a correct quotation you will need the following data:

  • Duty
  • Type of media
  • Pressure drop
  • Flow rate
  • Working pressure
  • Thermodynamic properties
  • Temperature
  • Working temperature

Product range